Catalog No. : 132-W-AB-1/2
Description: 2GNG DEV BX,30.3CU,1/2KO ANGLEBRK
UPC: 781720043057
Descriptors
|
Category |
Gang box |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
2 |
|
Material |
Steel |
|
Connection |
Welded |
|
Color |
Silver |
|
Construction |
Welded |
|
Cubic Capacity |
30 cu in |
|
Knockouts |
14 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Length x 4 Inches Width x 2-1/8 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Depth |
53.975 mm |
|
Material |
Steel |
|
Weatherproof |
N |