Catalog No. : 1316-V2-CP
Description:
UPC:
One Hole EMT Strap, Trade Size 2 Inches, Maximum EMT Diameter 1.74 Inches, Hole Size 7/16 Inch, Material Galvanized Steel, Bag of 2 units.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical metallic tubing EMT connectors |
Specifications
Material |
Steel |
Color |
Silver |
Classifications
Brand Name |
Steel City |
Dimensions
Size |
2 Inches |
ETIM Classification
ETIM
EC000127 Saddle
Model |
Half clamp |
Type of fastening |
Screw hole |
Material |
Steel |
Halogen free |
Y |
UV resistant |
Y |