text.skipToContent text.skipToNavigation

Catalog No. : 1304RPS-240

Description:  1 HOLE EMT STRAP 1/2 IN PKG/240

UPC: 622538127761

Made or assembled in Canada. Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.

One Hole EMT Strap, Trade Size 1/2 Inch, Maximum EMT Diameter 0.71 Inches, Hole Size 1/4 Inch, Material Galvanized Steel, Package of 240
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To fasten and secure an EMT tubing.
  • Steel.

Descriptors

Category

Electrical metallic tubing EMT connectors

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Steel City

Dimensions

Size

1/2 Inch

ETIM EC000127 Saddle

Model

Half clamp

Type of fastening

Screw hole

Material

Steel

Halogen free

Y

UV resistant

Y