text.skipToContent text.skipToNavigation

Catalog No. : 1301-17A-20

Description:  LINE POST SENSOR ASSEMBLY WITH

UPC: 783786591862

Fisher Pierce Series 1301 PowerFlex High-Accuracy Line-Post Sensors, 15kv, 20 foot long Spliced Cable. 9.3 inch (236mm) High X 5.6 inch (142mm) wide.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Current sensors

Special Features

Easy Installation. No Line Cutting or Dead-Ending Required. No Service Interruption or Loss of Revenue. Rugged, Long-Life, No Maintenance Design withstands continuous high Current, transients and Switching Surges. Broad operating range meets increasing load requirements without requiring sensor change. Low output voltage only 1V per 60 Amps on line current, elimates dangerous shock hazards, and output need not be shortened when disconnected.

Application

Sensors provide reliable current measurement for distribution systems - from zero to thousands of amps.

Specifications

Accuracy

0.1 at 120 Amps

Amperage Rating

0 to 1000 A

Voltage Rating

15 kV

Classifications

Brand Name

Joslyn

Dimensions

Size

9.3 inch (236mm) High X 5.6 inch (142mm) wide. 20 inch Spliced Cable.