text.skipToContent text.skipToNavigation

Catalog No. : 1300

Description:  PLASTIC BUSHING FOR METAL STUD

UPC: 23386130000

1-11/32 inch plastic bushing for metal stud, hole size 1 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

To protect non-metallic sheathed cables as they pass through round punched-hole metal studs.

Specifications

Material

Non-metallic

Color

Yellow

Classifications

Brand Name

Steel City

Dimensions

Size

1-11/32

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here