text.skipToContent text.skipToNavigation

Catalog No. : 12PRE80WUN/0

Description:  NP-UNIT 12V80W WHST ADNA NO-HDS

UPC: 787321159524

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 80, 120/347VAC, Voltage DC: 12V, self-powered, wall mount, Colour: factory white, no lamps, Lamp Type: no lamps, diagnostics, non-audible, Head Style: no heads, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting