text.skipToContent text.skipToNavigation

Catalog No. : 12PRE80WU/2LI

Description:  NP-UNIT 12V80W WHST 6W-LED AD

UPC: 782683566539

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 80W, 120/347VAC, Voltage DC: 12V, self-powered, wall mount, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, diagnostics, audible, MR16 LED, 12V-5W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting