text.skipToContent text.skipToNavigation

Catalog No. : 12PRE150WLC/2LJ

Description:  NP-UNIT 12V150W WHST 6W LED LC

UPC: 787321169363

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 150, 120VAC, Voltage DC: 12V, self-powered, wall mount, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, line cord, MR16 LED, 12V-6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting