text.skipToContent text.skipToNavigation

Catalog No. : 12PRE120WUND3/2LJ

Description:  12V PLSTC EM UNIT ADN D3 6W-LED

UPC: 782683555007

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 120W, 120/347VAC, Voltage DC: 12V, self-powered, wall mount, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, diagnostics, non-audible, time delay (15 minutes), MR16 LED, 12V-6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting