text.skipToContent text.skipToNavigation

Catalog No. : 12PRE120W/2LJ

Description:  12V PLSTC EM UNIT C/W 6W-LED

UPC: 782683503169

Battery Unit, Voltage DC: 12V, wall mount, Battery Type: lead-calcium, Battery Wattage: 120W, 120/347VAC, Colour: factory white, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, MR16 LED, 12V-6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Simple, compact and contemporary design
  • NEXUS interface

Descriptors

Category

Emergency Lighting