Catalog No. : 12NXMW72NEXRF/2LI
Description: 12V NEMA-4X UNIT WIRELESS NEXUS
UPC: 782683556332
Battery Unit, Unit Type: NEMA-4X, Battery Type: lead-calcium, Battery Wattage (W): 72, 120/347VAC, Voltage DC: 12V, self-powered, Colour: white, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: shielded, NEXUS wireless system interface, Height of 5.75 inches (146.05 mm.), Length of 17.75 inches (450.85 mm.), Width of 7 inches (177.8 mm.), Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.