Catalog No. : 12NXMW72-2/2LJ
Description: 12V72W NEMA4X WH C/W 6W-LED MR16
UPC: 787321182454
Battery Unit, Unit Type: NEMA-4X, Battery Type: lead-calcium, Battery Wattage (W): 72, 277VAC, Voltage DC: 12V, self-powered, Colour: white, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, diagnostics, non-audible, Height of 5.75 inches (0.479 ft, 146.05 mm., 14.605 cm, 0.146 m), Length of 17.75 inches (1.479 ft, 450.85 mm., 45.085 cm, 0.451 m), Width of 7 inches (0.583 ft, 177.8 mm., 17.78 cm, 0.178 m), Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.