text.skipToContent text.skipToNavigation

Catalog No. : 12NXMW108CW1/2LG

Description:  12V NEMA4X EM UNIT CW1 4W-LED MR16

UPC: 782683534798

Battery Unit, Unit Type: NEMA-4X, Battery Type: lead-calcium, Battery Wattage (W): 108, 120VAC, Voltage DC: 12V, self-powered, Colour: white, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: shielded, diagnostics, non-audible, cold-weather 120VAC, Height of 5.75 inches (0.479 ft, 146.05 mm., 14.605 cm, 0.146 m), Length of 17.75 inches (1.479 ft, 450.85 mm., 45.085 cm, 0.451 m), Width of 7 inches (0.583 ft, 177.8 mm., 17.78 cm, 0.178 m), Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting