Catalog No. : 12NXMG72CW1/2LG
Description: 12V NEMA 4X EM UNIT GY CW1 4W LED
UPC: 782683397386
Battery Unit, Voltage DC: 12V, Unit Type: NEMA-4X, Colour: grey, Battery Type: lead-calcium, Battery Wattage: 72W, 120VAC, self-powered, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: shielded, cold-weather 120VAC, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- NSF Certified for food processing plants
- Comes standard with non-audible advanced diagnostic charger board, 10 minute time delay and lamp disconnect
- Audible warning and time delay functions can be enabled or disabled during installation
- Non intrusive magnetic test switch ""
- Comes standard with tamper-proof screws and bit
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.