text.skipToContent text.skipToNavigation

Catalog No. : 12NXMG108/2LI

Description:  12V108W NEMA4X EM UNIT GY_5W-LED

UPC: 782683560551

Battery Unit, Unit Type: NEMA-4X, Battery Type: lead-calcium, Battery Wattage: 108W, 120/347VAC, Voltage DC: 12V, self-powered, Colour: grey, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: shielded, diagnostics, non-audible, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting