text.skipToContent text.skipToNavigation

Catalog No. : 12NXMB72CW1/2LJ

Description:  12V NEMA-4X UNIT BK CW1 6W-LED MR16

UPC: 782683531162

Battery Unit, Unit Type: NEMA-4X, Battery Type: lead-calcium, Battery Wattage: 72W, 120VAC, Voltage DC: 12V, self-powered, Colour: black, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, cold-weather 120VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting