text.skipToContent text.skipToNavigation

Catalog No. : 12MPRE48W2CM/2LJ

Description:  12V PLASTIC EM UNIT CEIL

UPC: 782683550286

Voltage DC: 12V, Battery Unit, Battery Wattage: 48W, Colour: factory white, ceiling mount, two heads, MR16 LED, 12V-6W, ceiling mount, Battery Type: lead-calcium, 120/277VAC, self-powered, two lamps, Head Style: shielded, Battery Run Time (Minimum): 30 minutes, Frequency: 60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting