text.skipToContent text.skipToNavigation

Catalog No. : 12LM80CS12LD10

Description:  12V STEEL EM LED SORTIE 6W-LED

UPC: 624616327643

Sortie Combination Unit, single face, wall or ceiling mount, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 80W, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, 120/347VAC, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting