text.skipToContent text.skipToNavigation

Catalog No. : 12LM50CSU2LD7

Description:  12V LED CMB SR C/W P50/2 LED 4W

UPC: 624616270284

Sortie Combination Unit, universal face, universal mount, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, 120/347VAC, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting