text.skipToContent text.skipToNavigation

Catalog No. : 12LM50CSU

Description:  12V LED CMB SR C/W P50 NO HEADS

UPC: 624616298653

Sortie Combination Unit, universal face, universal mount, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, self-powered, Colour: factory white, no lamps, 120/347VAC, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting