Catalog No. : 12LC150-210LG-AD
Description: 12V STEEL EM UNIT C/W 4W LED-MR16
UPC: 782683531315
Housing Colour: off-white, Powerpack: 12V-150W lead-calcium, two heads, Head Style: ELF3 (MR16, Plastic), MR16 LED, 12V-4W, diagnostics, audible, Battery Unit, Voltage DC: 12V, 120/277VAC, self-powered, two lamps, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.