Catalog No. : 12L5GRAPU2LD7W3
Description: 12V50W NP EM LED PICTO CMB 120/347V
UPC: 624616358814
Arrows/Chevron Direction: none, Pictogram Combination Unit, universal, 2 faces backplate and canopy, Colour: factory white, 120/347VAC, diagnostics, non-audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 50W, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Battery Run Time (Minimum): 30 minutes, with canopy
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.