text.skipToContent text.skipToNavigation

Catalog No. : 12L5GRAPU2L10W3NEXRF

Description: 

UPC:

Arrows/Chevron Direction: none, Powerpack of 12V-50W, lead-calcium, Pictogram Combination Unit, universal, 2 faces backplate and canopy, two heads, MR16 LED, 12V-6W, Colour: factory white, 120/347VAC, NEXUS wireless system interface, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 50, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Battery Run Time (Minimum): 30 minutes, with canopy
View More View Less
For more info visit:  tnb.ca.abb.com/en/