text.skipToContent text.skipToNavigation

Catalog No. : 12L5GRAP22LD7W3D4

Description:  12V50W NP EM LED PICTO CMB 120/347V DN45

UPC: 787321206549

Arrows/Chevron Direction: arrow down 45°, Pictogram Combination Unit, double face, ceiling mount, Colour: factory white, 120/347VAC, diagnostics, non-audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 50, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Battery Run Time (Minimum): 30 minutes, with canopy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting