text.skipToContent text.skipToNavigation

Catalog No. : 12L5GRAP22LD7W3

Description:  12V50W NP EM LED PICTO CMB 120/347V

UPC: 624616334986

Pictogram Combination Unit, double face, ceiling mount, Colour: factory white, 120/347VAC, auto-diagnostics, non-audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 50W, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Battery Run Time: 30 minutes, with canopy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting