text.skipToContent text.skipToNavigation

Catalog No. : 12L5GRAP1W3AT

Description:  12V PLASTIC EM PICTO CMB NOHD SF AT

UPC: 624616358982

Pictogram Combination Unit, single face ceiling or wall mount, Colour: factory white, 120/347VAC, diagnostics, audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 50W, self-powered, Head Style: shielded, no lamps, Battery Run Time (Minimum): 30 minutes, with canopy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting