text.skipToContent text.skipToNavigation

Catalog No. : 12L5GRAP12LD9W3T3

Description:  12V50W NP EM LED PICTO CMB 120/347V

UPC: 624616341168

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face ceiling or wall mount, Colour: factory white, 120/347VAC, diagnostics, non-audible, time delay (15 minutes), Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 50W, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Battery Run Time (Minimum): 30 minutes, with canopy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD