text.skipToContent text.skipToNavigation

Catalog No. : 12L5GRAP12LD9W3AT

Description:  12V PLASTIC EM PICTO COMBO SF AT

UPC: 787321169837

Arrows/Chevron Direction: none, Powerpack of 12V-50W, lead-calcium, Pictogram Combination Unit, single face ceiling or wall mount, two heads, MR16 LED, 12V-5W, Colour: factory white, 120/347VAC, diagnostics, audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 50, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Battery Run Time (Minimum): 30 minutes, with canopy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting