text.skipToContent text.skipToNavigation

Catalog No. : 12L5GRA22LD7W3

Description:  12V 50W PLASTIC COMBO C/W 4W LED

UPC: 624616277818

Powerpack of 12V-50W, lead-calcium, Exit Combination Unit, double face, ceiling mount, Colour: factory white, 120/347VAC, Legend Colour: red, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 50, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: shielded, with canopy, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD