text.skipToContent text.skipToNavigation

Catalog No. : 12L5GRA1N2LD9W3T3

Description:  12V 50W PLASTIC COMBO TD15

UPC: 624616355608

Exit Combination Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, single face wall mount (less canopy), 120/347VAC, Legend Colour: red, time delay (15 minutes), Colour: factory white, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: shielded, without canopy, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting