Catalog No. : 12L5GRA12LD7W3AT
Description: 12V 50W PLASTIC COMBO C/W AT 4W-LED
UPC: 624616259012
Exit Combination Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, single face ceiling or wall mount, 120/347VAC, Legend Colour: red, auto-diagnostics, non-audible, Colour: factory white, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: shielded, with canopy, Battery Run Time: 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- One-pack combination of battery unit and exit sign, a compact and contemporary design
- Durable injection-molded thermoplastic housing with push-to-snap design
- Comes with the Lumacell Grande EZ2 canopy and field-selectable snap in/out chevrons for quick and easy installation
- Long-life LED light source of ALINGAP technology assures low maintenance cost and is warrantied for ten (10) years
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.