text.skipToContent text.skipToNavigation

Catalog No. : 12L5GRA12LD7W3

Description:  12V 50W PLASTIC COMBO C/W 4W-LED

UPC: 624616262227

Exit Combination Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, single face ceiling or wall mount, 120/347VAC, Legend Colour: red, Colour: factory white, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: shielded, with canopy, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • One-pack combination of battery unit and exit sign, a compact and contemporary design
  • Durable injection-molded thermoplastic housing with push-to-snap design
  • Comes with the Lumacell Grande EZ2 canopy and field-selectable snap in/out chevrons for quick and easy installation
  • Long-life LED light source of ALINGAP technology assures low maintenance cost and is warrantied for ten (10) years

Descriptors

Category

Emergency Lighting