text.skipToContent text.skipToNavigation

Alternate Catalog No. : 12L50-2LD7-ULTP12WNEXRF

Catalog No. : 12L50-2LD7UP12WNRF

Description:  12L50-2LD7-ULTP12WNEXRF

UPC: 787321136853

Pictogram Combination Unit, Battery Type: lead-calcium, single face ceiling or wall mount, 120/277VAC, Voltage DC: 6V, Battery Wattage (W): 50, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Colour: factory white, NEXUS wireless system interface, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting