text.skipToContent text.skipToNavigation

Catalog No. : 12L50-2LD7-ULTP13WAD

Description: 

UPC:

Pictogram Combination Unit, Battery Type: lead-calcium, single face ceiling or wall mount, 120/347VAC, Voltage DC: 6V, Battery Wattage: 50W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Colour: factory white, diagnostics, audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Ultima Pictogram Combo Series

Application

Institutional, Industrial, Hospitality

Specifications

Wattage

50 W

Voltage Rating

120/347 VAC , 12 VDC

Battery Runtime

30 minutes

Battery

Lead-calcium

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Thermoplastic

Mounting

Ceiling or Wall

Color

Factory White

Lamp Wattage

4 W

Classifications

Brand Name

Ready-Lite

Standard

CSA
CSA

Dimensions

Size

12-3/8 Inches Height x 17 Inches Width