text.skipToContent text.skipToNavigation

Catalog No. : 12L50-2LD7-ULT23WADN

Description: 

UPC:

Exit Combination Unit, double face, ceiling mount, 120/347VAC, Colour: factory white, Legend Colour: red, diagnostics, audible, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Ultima Exit Combo Series

Specifications

Wattage

50 W

Voltage Rating

120/347 VAC

Lumens

170 lm

Lamp Type

MR16 LED

Number Of Lamps

2

Mounting

Wall mount (less canopy)

Color

Factory White

Lamp Wattage

4 W

Classifications

Brand Name

Ready-Lite