text.skipToContent text.skipToNavigation

Catalog No. : 12L50-2L10UP1N3WAD

Description:  12L50-2LD10-ULTP1N3WAD

UPC: 787321157506

Pictogram Combination Unit, Battery Type: lead-calcium, single face wall mount (less canopy), 120/347VAC, Voltage DC: 6V, Battery Wattage (W): 50, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: factory white, diagnostics, audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting