text.skipToContent text.skipToNavigation

Catalog No. : 12JMLC72U/1LG

Description:  12V STEEL EM UNIT C/W DIAG

UPC: 782683566720

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 72W, 120VAC, Voltage DC: 12V, self-powered, Colour: factory white, Lamp Type: MR16 LED, one lamp, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, diagnostics, audible, line cord, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting