text.skipToContent text.skipToNavigation

Catalog No. : 12JMLC44NEXRF/2LG

Description:  12V STEEL EM UNIT NEXUS WIRELESS

UPC: 782683429971

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 44W, Colour: factory white, 120VAC, self-powered, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, NEXUS wireless system interface, line cord, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Quick and easy installation pre-assembled cordset, no batteries or board to remove before installation
  • Universal Spider knockout pattern for junction box mounting
  • Fully automatic solid-state charger with test switch and AC-on pilot light
  • Sealed dust-proof transfer relay circuit and low-voltage disconnect
  • Long-life, maintenance-free sealed lead battery
  • NEXUS compatible

Descriptors

Category

Emergency Lighting