text.skipToContent text.skipToNavigation

Catalog No. : 12JMLC44BKU/2LI

Description:  12V STEEL EM UNIT BLK AD 120VAC

UPC: 787321156974

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 44, 120VAC, Voltage DC: 12V, self-powered, Colour: black, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: standard, diagnostics, audible, line cord, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting