text.skipToContent text.skipToNavigation

Catalog No. : 12JMLC44-3UN/2LJ

Description:  12V STEEL EM UNIT 120/347VAC ADNA 6W

UPC: 787321153355

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 44, 120/347VAC, Voltage DC: 12V, self-powered, Colour: factory white, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: standard, diagnostics, non-audible, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting