Catalog No. : 12JMLC44/0
Description: P6 12V STEEL EM UNIT
UPC: 782683281739
Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 44W, Colour: factory white, 120VAC, self-powered, no heads, line cord, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Quick and easy installation pre-assembled cordset, no batteries or board to remove before installation
- Universal Spider knockout pattern for junction box mounting
- Fully automatic solid-state charger with test switch and AC-on pilot light
- Sealed dust-proof transfer relay circuit and low-voltage disconnect
- Long-life, maintenance-free sealed lead battery
- NEXUS compatible
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.