text.skipToContent text.skipToNavigation

Catalog No. : 12JMLA72BK/2LG

Description:  12V STEEL EM DECO UNIT C/W 4W-LED

UPC: 782683534026

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 72W, 120/347VAC, Voltage DC: 12V, self-powered, Colour: black, two lamps, Lamp Type: MR16 LED, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting