Catalog No. : 12JMLA72/2LJ
Description: 12V STEEL EM DECO UNIT 6W-LED
UPC: 782683495617
Battery Unit, Battery Type: lead-calcium, Battery Wattage: 72W, 120/347VAC, Voltage DC: 12V, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Wattage: 6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Removable front panel on cabinet provides easy access and allows unit to be mounted at ceiling height
- Solid-state pulse-type charger current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected
- Unit comes standard with electronic lockout and brownout circuits
- Sealed dust-proof transfer relay, test switch and LED indicator light(s)
- Long-life, maintenance-free lead acid battery
- NEXUS compatible
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.