text.skipToContent text.skipToNavigation

Catalog No. : 12JMLA72/2LG

Description:  12V STEEL EM DECO UNIT 4W-LED

UPC: 787321164887

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 72, 120/347VAC, Voltage DC: 12V, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting