text.skipToContent text.skipToNavigation

Catalog No. : 12JMLA44U/2LJ

Description:  12V DECO EM UNIT C/W AD,6W-LED MR16

UPC: 782683513243

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 44W, 120/347VAC, Voltage DC: 12V, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, diagnostics, audible, Lamp Wattage: 6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting