text.skipToContent text.skipToNavigation

Catalog No. : 12JMC44NEXP/2LJ

Description:  12V STEEL EM NEXUSPRO BLUETOOTH

UPC: 782683556561

Voltage DC: 12V, Battery Unit, Battery Wattage: 44W, Colour: factory white, 120VAC with linecord, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, two heads, two lamps, Nexus Pro
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting