text.skipToContent text.skipToNavigation

Catalog No. : 12HZM150UN/2LG-LC

Description:  12V150W CLI DIVII BATTERY PACK ADNA LC

UPC: 787321148054

Battery Unit, Unit Type: hazardous locations, Battery Type: lead-calcium, Battery Wattage (W): 150, 120/347VAC, Voltage DC: 12V, self-powered, Colour: grey, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: shielded, diagnostics, non-audible, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting