text.skipToContent text.skipToNavigation

Catalog No. : 12HZM120U/2LG

Description:  12V120W CLI DIVII BATTERY PACK_AT

UPC: 782683560346

Battery Unit, Unit Type: hazardous locations, Battery Type: lead-calcium, Battery Wattage: 120W, 120/347VAC, Voltage DC: 12V, self-powered, Colour: grey, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: shielded, diagnostics, audible, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting