text.skipToContent text.skipToNavigation

Catalog No. : 12HPM302L15DACW4

Description:  EM UNIT HP-4X 12V AD CW4

UPC: 782683547699

Voltage DC: 12V, Battery Unit, Powerpack: 12V-30W, lead-calcium, two heads, 12V, 24V-15W LED, diagnostics, audible, cold weather (-40 DegreesF/-40 DegreesC), Battery Type: lead-calcium, 120/277VAC, self-powered, two lamps, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD