text.skipToContent text.skipToNavigation

Catalog No. : 12HPM302L15DA-CEC

Description:  EM UNIT HP-4X 12V AD CEC

UPC: 787321170420

Voltage DC: 12V, Powerpack of 12V-30W, lead-calcium, two heads, 12V, 24V-15W LED, diagnostics, audible, Approval:CEC Title 20 , Battery Unit, Battery Type: lead-calcium, 120/277VAC, self-powered, two lamps, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting